Benefits of Optical Power Sectionalizing
We manufacture accurate, real-time, bi-directional power flow and fault event monitoring technology that enables electrical utilities to efficiently isolate faulted segments and restore non-faulted segments.
Reduced Outage Duration
Improved SAIDA Response
Rapid Isolation and Sectionalizing of Faulted Segments
Secure Fault Detection
Your Complete SCADA Solution
Our optical power package combines sensors, remote terminal unit (RTU) equipment, and motor operators in a single bundle to save time, effort, and project costs.

Outage Response
Limit outage duration, troubleshoot power quality issues, and ensure prompt fault response with our auto-sectionalizing power sensors and operators.
- Consistent fault detection with real-time bi-directional power flow and fault event monitoring.
- Isolate faulted segments immediately and restore non-faulted segments.
- Improve system management to reduce rolling blackouts.
- Monitor dynamic power flow conditions of DERs with SCADA.

Unmatched Safety and Accuracy
Our 69kV sub-transmission optical sensors and M410 RTU equipment facilitate accurate and safe measurement of bi-directional power flow while meeting the following applications:
- Fault detection, isolation, sectionalizing, and smart switching.
- Optical power monitoring with sub-transmission SCADA automation.
- Renewable integration to comply with environmental regulation.
- Advanced wildfire risk mitigation.

Innovative Assemblies for Revolutionizing Grid Control
Our FlexMO motor operators and USCO/Turner air brake switch assemblies enable rapid isolation and sectionalization of faulted segments.
- Produces up to 20,000 in-lbs. operating torque to operate 90° in 0.5 seconds, the widest operator capability range on the market.
- Easily arrange open and close setpoints with integrated position sensor for real time VOP position updates.
- Enjoy variable speed control and eliminate switch momentum at the end of the cycle.
- Local/Remote switch automatically locks out when crank handle is inserted.
- Reliable break switches for any application and installation.
Featured Optical Power Sensors and Operators
Measure bidirectional power flow and report fault events with unmatched accuracy. Our FlexMO motor operator, motor operator, and switch assemblies provide a robust SCADA automated sectionalizing solution for 46-96kV applications.
Get in Touch
Let’s start a conversation. Fill out the form below and one of our team members will reach out to you shortly.