
Brand: QUAZITE
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Insulated?
No
Material
Fiberglass
QuaziteFRP
Yes
UPC
662037176983
Dimensions
72 in x 72 in x 48 in
Height
48 in
Length
72 in
Weight
2322.67 lb
Width
72 in