HUBBELL POWER SYSTEMS
Jack, Keystone, Cat 6A, Universal, Orange, 25 Pack
Jack, Keystone, Cat 6A, Universal, Orange, 25 Pack
Discontinued

Jack, Keystone, Cat 6A, Universal, Orange, 25 Pack

Brand: Polycast

Jack, Keystone, Cat 6A, Universal, Orange, 25 Pack.

  • Third Party Verified Category 6A Component Exceeds TIA and ISO Limits
  • Exclusive 1-Punch Termination Reduces Termination Time by 75%
  • Qualified to 150% of 802.3bt PoE Current Level

Standard Product

General

Application

Telephone and Data Distribution Jack

Color

Orange

Item Type

NEXTSPEED Ascent Category 6A Jacks

Material - Mounting Hardware

Keystone

Series

Cat 6A

UPC

662620214139

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Insulation Displacement

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Logistics

Carton Quantity

4

Number of Pieces in Package

25 Pack