Use mouse to rotate and zoom the image
Experience the next level in power connections
Introducing the Hubbell Advantage™ Series Pin & Sleeve connectors, a groundbreaking solution designed to meet the demanding needs of industrial environments. Engineered for safety and efficiency, the Advantage Series now features Switch-Rated capabilities, ensuring secure disconnections under load. Additionally, with options for 3 & 4 auxiliary contacts, these connectors provide superior remote monitoring and control, making them an indispensable tool for any setting where reliability and performance are critical.
Why choose Advantage Pin & Sleeve
The Advantage Pin & Sleeve are compatible with all IEC 60309-2 devices and are approved as disconnecting means for motor and branch circuits. Their compact design allows for mounting on standard IEC back boxes, simplifying installation. Additionally, the devices are built with impact and corrosion-resistant, UV-stabilized PBT housing, ensuring durability and reliability even in harsh industrial environments.
Improve Safety
Enhance Reliability
Superior Performance
KEY FEATURES
Durable Single-Body Housing Design:
Seamless construction that blocks the infiltration of contaminants, coupled with a robust wall design that protects the internal components and colour-coded by voltage.
Easy-To-Use Leverage Grip
Ergonomically designed by Hubbell, the Advantage™ grip fits comfortably in the palm of your hand, enhancing usability.
Spring-Loaded Disconnect Button
Enhanced with an oversized design for effortless operation, even when wearing gloves.
Impact-Resistant Cover Arm
Features a fully enclosed, compact, and sturdy internal swing arm designed to shield it from damage.
Power Indicating LED Lights
Features highly visible LED lights on both sides of the device, offering clear visual confirmation of power connectivity.
Spring-Loaded Cover
Designed to stay open due to its spring-loaded mechanism, serving as a reminder to secure the cover for optimal ingress protection.
More Categories for Pin & Sleeve
Explore our full selection of Pin & Sleeve devices by clicking on a category below.
Featured Series for Pin & Sleeve
Explore new possibilities and enhance your operational efficiency with our innovative series of products for robust and reliable connections, ideal for a variety of demanding applications.
___
Insulgrip Watertight Series
For Wet/Dry Heavy Duty applications
With its metallic shrouding and essential non-metallic housing, the Insulgrip® series significantly reduces the risk of electrical shocks. Our non-metallic watertight system makes electricity and water combinations far less hazardous than before.


LineSafe Breakaway Series
For Harsh outdoor & Washdown environments
The LineSafe™ Breakaway Connector is installed inline on portable cords and maintains a strong connection for uninterrupted routine use. When electrical equipment moves unintentionally, the connector safely disengages to protect personnel and equipment.
Target Market Sectors
Our products are used in a broad range of market applications, enhancing performance and reliability across many sectors. Tailored to meet the unique demands of each industry, our electrical solutions ensure efficiency and sustainability.
![HUBS-CA - [Manufacturing] Robot - Market Card](https://images.ctfassets.net/j8yo2paviu13/53OTPhchcGMt2oqi75TsFX/11998939575674674cde08aea5e5af18/HUBS-CA-ManufacturingRobot-MarketCard.png?fm=webp&q=80&w=&h=)
Manufacturing
![HUBS-CA - [Agriculture & Dairy] - Market Card](https://images.ctfassets.net/j8yo2paviu13/6NTHD8Q2netjxVojAs8MpF/33a526bda472b339d8f6fca023718de8/HUBS-CA-Dairy-MarketCard.png?fm=webp&q=80&w=&h=)
Agriculture & Dairy
![HUBS-CA - [Commercial Construction] - Market Card](https://images.ctfassets.net/j8yo2paviu13/Qr7g6wMnNn8zkHmbJruLs/cf539a4f83ab20b7f03f73b58abb5934/HUBS-CA-CommercialConstruction1-MarketCard.png?fm=webp&q=80&w=&h=)
Commercial Construction
![HUBS-CA - [Entertainment] - Market Card](https://images.ctfassets.net/j8yo2paviu13/3XBVvsuBHzuu6YUOcAbmKu/f487a582a63a5354cc56ffea059c0d7a/HUBS-CA-EntertainmentMarket-Card.png?fm=webp&q=80&w=&h=)
Entertainment
![HUBS-CA - [Government & Military] - Market Card](https://images.ctfassets.net/j8yo2paviu13/5yLiF3SkvkWSIRtPmnF0bR/13ea26da54ee9665a198964d08af70c5/HUBS-CA-MilitaryTanks-Application-Card.png?fm=webp&q=80&w=&h=)
Government & Military
![HUBS-CA - [Shipyard] - Market Card](https://images.ctfassets.net/j8yo2paviu13/44fdXP4jpQ0zfcP8Uu9cr6/d9bdb136febd60087ccf320309dce8ed/HUBS-CA-Shipyard-MarketCard.png?fm=webp&q=80&w=&h=)
Shipyard
![HUBS-CA - [Washdown Sites] - Market Card](https://images.ctfassets.net/j8yo2paviu13/5KjVwwYlCj1mJcKzYLJyOb/052b37cf9f48414ee534f1bd796ee906/HUBS-CA-WashdownEnvironment-MarketCard.png?fm=webp&q=80&w=&h=)
Washdown Environments
![HUBS-CA - [Wastewater Treatment] - Market Card](https://images.ctfassets.net/j8yo2paviu13/62PJoMUfpzoeNDGi3CXmdM/9c1dc8ae05596e7cdd84558380d80981/HUBS-CA-Waste_Water_Management-Card.png?fm=webp&q=80&w=&h=)
Wastewater Treatment