HUBBELL
SKU-P14494-10

ABB-48431-393 | ABB Dynamic Braking Resistor

Brand: Powerohm Resistors

Catalog ID: ABB-48431-393

ABB Braking Resistor, 1.7 Ohms, 24480 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

General

Application

ABB

Enclosure Type

ED2

Resistance Ohms

1.7 Ohm

Dimensions

Weight

113.1 lb

Electrical Ratings

Wattage

24480 W