
Brand: Burndy
Multi-Tap, Range-Taking Cast Copper Alloy Connector Designed To Take 2, 3 Or 4 Conductors From A Single Secondary Transformer Outlet, Number Of Conductors: 4, Torque: 480 IN-LB, Bolt Size: 1/2-13, Rod Diameter: 0.78 IN
Application
Substation
Construction Material - Main
Copper Alloy
Material
Copper Alloy
Plated
Y
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
Adapters
UPC
781810002087
Diameter
0.78 in
Dimension - D inch
3.75 in
Dimension - Height fraction
3-7/8
Dimension - Height inch
3.88 in
Dimension - L Length Overall mm
159 mm
Dimension - Length Overall inch
6.25 in
Dimension - Pin Diameter inch
0.78 in
Dimension - Width fraction
6-7/8 in
Dimension - Width inch
6.88 in
Dimension - Width mm
175 mm
Conductor - Copper Solid Size
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
1/0 AWG-4/0 AWG
Conductor - Copper Str Size
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
1/0 -500 kcmil
Conductor Size
1/0 -500 kcmil
Conductor Type
Number of Conductors
4
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Minimum Pack Quantity
1